FETKY™ P-Channel Enhancement-Mode Power MOSFET and Schottky Diode Dual SO-8 Package

Obsolete

Overview

P-Channel Enhancement-Mode Power MOSFET and Schottky Diode Dual SO-8 Package

  • DC-DC Converters
  • Low Voltage Motor Control
  • Power Management in Portable and Battery-Powered Products, i.e.: Computers, Printers, PCMCIA Cards, Cellular and Cordless Telephones

  • High Efficiency Components in a Single SO-8 Package
  • High Density Power MOSFET with Low RDS(on), Schottky Diode with Low VF
  • Independent Pin-Outs for MOSFET and Schottky Die Allowing for Flexibility in Application Use
  • Less Component Placement for Board Space Savings
  • SO-8 Surface Mount Package, Mounting Information for SO-8 Package Provided
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NTMSD3P303

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMSD3P303R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

30

-

20

-

3.05

2

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

NTMSD3P303R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

30

-

20

-

3.05

2

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.