Single P-Channel Enhancement−Mode Power MOSFET -20V, -5.4A, 33mΩ

Overview

This is a 20 V P-Channel Power MOSFET.

  • Power Management in Portable and Battery-Powered Products
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular & Cordless Telephones
  • High Density Power MOSFET with Ultra Low RDS(on) Providing Higher Efficiency
  • Miniature SO-8 Surface Mount Package--Saves Board Space
  • Diode Exhibits High Speed with Soft Recovery
  • IDSS Specified at Elevated Temperature
  • Drain-to-Source Avalanche Energy Specified
  • Mounting Information for the SOIC-8 Package is Provided
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMS5P02

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMS5P02R2

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-20

-

10

-1.25

-5.4

2.5

48

33

48

4

1375

7

0.03

510

200

Price N/A

More Details

NTMS5P02R2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

-20

-

10

-1.25

-5.4

2.5

48

33

48

4

1375

7

0.03

510

200

$0.354

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.