Power MOSFET 40V 9A 12 mOhm Dual N-Channel SO-8

Obsolete

Overview

40 V, Dual N Channel, SOIC 8

  • Non Isolated DC-DC Converter
  • Set-top Box
  • Printer
  • Asymmetrical N Channels
  • Low Rds(on)
  • Low Capacitance
  • Optimized Gate Charge
  • These Devices are PbFree, Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTMD5836NL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMD5836NLR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

40

12+25

20

3

9

1.5

NA

-

-

36+16

NA

7.2+4.0

19+9

315

225

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.