Power MOSFET and Schottky Diode, 30 V, 5.7 A, Single N-Channel

Obsolete

Overview

Power MOSFET and Schottky Diode, 30V, 5.7A, Single N-Channel with 30V, 2.8A, Schottky Barrier Diode

  • Disk Drives
  • DC-DC Converters
  • Printers
  • FETKY ™ Surface Mount Package Saves Board Space
  • Independent Pin-Out for MOSFET and Schottky Allowing forDesign Flexibility
  • Low RDS(on) MOSFET and Low VF Schottky to MinimizeConduction Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NTMD4884NF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMD4884NFR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

48

20

2.5

5.7

2.3

NA

-

2.8

5.6

NA

1

3.3

60

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.