Dual P-Channel FETKY™ Power MOSFET -30V -4.0A 95mΩ

Last Shipments

Overview

Power MOSFET and Schottky Diode -30 V, -4.0 A, Single P-Channel with 20 V, 2.2A, Schottky Barrier Diode

  • Disk Drives
  • DC-DC Converters
  • Printers
  • FETKY™ Surface Mount Package Saves Board Space
  • Independent Pin-Out for MOSFET and Schottky Allowing forDesign Flexibility
  • Low RDS(on) MOSFET and Low VF Schottky to MinimizeConduction Losses
  • Optimized Gate Charge to Minimize Switching Losses

Tools and Resources

Product services, tools and other useful resources related to NTMD4184PF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMD4184PFR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

-30

95

20

-3

-4

1.6

-

165

4.8

5.8

280

1.1

-

80

52

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.