MOSFET - Power, Dual N- & P-Channel, SO8

Active

Overview

MOSFET - Power, Dual N- & P-Channel, SO8 100 V, 83 mΩ, 4.5 A, -100 V, 131 mΩ, -3.6 A

  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • Motor Drive, Home Automation
  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • Motor Drive, Home Automation
  • Small Footprint (5 x 6 mm) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • The Part is Not ESD Protected
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMC083NP10M5L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMC083NP10M5L

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Complementary

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

±100

N:83, P:131

20

4

4.1

3.1

~NA~

N:118

3

5

222

1

11

55.4

2.6

$0.3487

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.