Small Signal MOSFET 20V 280mA 3.4 Ohm Single P-Channel SOT-723 with ESD Protection

Obsolete

Overview

Small Signal Power MOSFET -20 V, -280 mA, P-Channel with ESD Protection, SOT-723

  • Interfacing, Switching
  • High Speed Switching
  • Cellular Phones, PDAs

  • Enables High Density PCB Manufacturing
  • 44% Smaller Foorprint than SC-89 and 38% Thinner than SC-89
  • Low Voltage Drive Makes this Device Ideal for Portable Equipment
  • Low Threshold Levels, 1.8 V RDS(on) Rating
  • Low Profile (< 0.5 mm) Allows IT to Fit Easily into Extremely Thin Environments such as Portable Electronics
  • Operated at Standard Logic Level Gate Drive, Facilitating Future Migration to Lower Levels Using the Same Basic Topology
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NTK3142P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTK3142PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

4000

N

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

-20

-

±8

-1.3

-0.28

0.28

NA

5.3

3.8

-

NA

-

-

-

-

Price N/A

More Details

NTK3142PT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

-20

-

±8

-1.3

-0.28

0.28

NA

5.3

3.8

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.