Single N-Channel Small Signal MOSFET with ESD Protection 20V, 285mA, 3.4Ω

Overview

Power MOSFET 20 V, 285 mA, N-Channel with ESD Protection, SOT-723

  • Interfacing, Switching
  • High Speed Switching
  • Cellular Phones
  • PDAs
  • Enables High Density PCB Manufacturing
  • 44% Smaller Footprint than SC-89 and 38% Thinner than SC-89
  • Low Voltage Drive Makes this Device Ideal for Portable Equipment
  • Low Threshold Levels, VGS(TH) < 1.3 V
  • Low Profile (< 0.5 mm) Allows It to Fit Easily in Extremely Thin Environments such as Protable Electronics.
  • Operated at Standard Logic Level Gate Drive, Facilitating Future Migration to Lower Levels Using the Same Basic Topolgy.

Tools and Resources

Product services, tools and other useful resources related to NTK3043N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTK3043NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

4000

No

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

20

-

10

1.3

0.285

0.44

4500

3800

-

-

11

-

3.7

8.3

2.7

$0.0419

More Details

NTK3043NT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

20

-

10

1.3

0.285

0.44

4500

3800

-

-

11

-

3.7

8.3

2.7

$0.0325

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.