Small Signal MOSFET 20V 630mA 375 mOhm Dual Complementary SC−88/SC70−6/SOT−363

Obsolete

Overview

Power MOSFET, 20V, +0.63/-0.82A, SC-88 Complementary

  • Leading Edge Trench Technology for Low RDS(on)
  • Reduced Gate Charge
  • Independently Connected Devices
  • Low Profile, 2x2 mm

Tools and Resources

Product services, tools and other useful resources related to NTJD3158C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTJD3158CT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

12

-

0.63

0.27

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

NTJD3158CT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

12

-

0.63

0.27

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.