Small Signal MOSFET 8V 775mA 300 mOhm Dual P-Channel SC−88/SC70−6/SOT−363 with ESD Protection

Obsolete

Overview

NTJD2152P Trench Small Signal MOSFET 8 V Dual P-Channel, ESD Protection

  • Load Power Switching
  • DC - DC Conversion
  • Li - Ion Battery Charging Circuits
  • Cell Phones, Media Players, Digital Camera, PDAs
  • Leading -8 V Trench for Low RDS (ON) Performance
  • ESD Protected Gate
  • Pb-Free Packages are Available
  • Small Footprint (2x2 mm)
  • Same Package as SC - 70 (6 leads)

Tools and Resources

Product services, tools and other useful resources related to NTJD2152P

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTJD2152PT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

8

-

8

-

0.775

0.27

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

NTJD2152PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

8

-

8

-

0.775

0.27

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

NTJD2152PT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

8

-

8

-

0.775

0.27

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.