Power MOSFET 8V 7.5A 25 mOhm Single P-Channel ChipFET

Obsolete

Overview

Power MOSFET -8 V, -7.5 A, Single P-Channel ChipFET™

  • Optimized for Battery and Load management Applications in Portable Equipment such as MP3 Players, Cell Phones, Digital Cameras, Personal Digital Assistants, and other Portable Applications
  • Charge Control in Battery Chargers
  • Buck and Boost Converters

  • Offers an Ultra Low RDS(on) Solution in the ChipFET™
  • Miniature ChipFET™ Package 40% Smaller Footprint than TSOP-6 making it an Ideal Device for Applications where Board Space is at a Premium
  • Low Profile (<1.1 mm) Allows it to Fit Easily into Extremely Thin Environments such as Portable Electronics.
  • Designed to Provide Low RDS(on) at Gate Voltage, as low as 1.8V. The operating voltage used in many Logic ICs in Portable Electronics
  • Simplifies Circuit Design, since additional Boost Circuits for Gate Voltages are not required.
  • Operates at Standard Logic Level Gate Drive, Facilitates Future Migration to lower levels using the same Basic Topology
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NTHS2101P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHS2101PT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

235

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

8

-

8

-

7.5

1.3

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

NTHS2101PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

8

-

8

-

7.5

1.3

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.