Power MOSFET 20V 3A 155 mOhm Dual P-Channel ChipFET

Obsolete

Overview

Power MOSFET -20 V, -3.0 A, Dual P-Channel ChipFET™

  • Charge Control in Battery Chargers
  • Optimized for Battery and Load Management Applications in Portable Equipment
  • MP3 Players, Cell Phones, Digital Cameras, PDAs
  • Buck and Boost DC-DC Converters
  • Low RDS (ON) and Fast Switching Speed in a ChipFet Package
  • Leadless ChipFET Package 40 % Smaller Footprint than TSOP-6
  • ChipFET Package with Excellent Thermal Capabilities where Heat Transfer is Required
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NTHD4401P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHD4401PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

12

-

3

2.1

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

NTHD4401PT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

10000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

12

-

3

2.1

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.