Single P-Channel Power MOSFET -30V -4.7A 60mΩ

Overview

Power MOSFET -30 V, -4.7 A, Single P-Channel, TSOP-6

  • Battery Management and Switching
  • Load Switching
  • Battery Protection
  • Leading -30 V, Trench Process for Low RDS(on)
  • Low Profile Package Suitable for Portable Applications
  • Surface Mount TSOP-6 Saves Board Space
  • Improved Efficiency for Battery Applications

Tools and Resources

Product services, tools and other useful resources related to NTGS4111P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGS4111PT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-30

38

20

3

3.7

0.63

-

68

-

15.25

750

3.4

8

140

105

$0.1629

More Details

NTGS4111PT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-30

38

20

3

3.7

0.63

-

68

-

15.25

750

3.4

8

140

105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.