Power MOSFET 20V 2A 65 mOhm Single P-Channel TSOP-6

Obsolete

Overview

-20 V, -4.2 A, Single P-Channel, TSOP-6

  • Optimized for Battery and Load Management Applications inPortable Equipment
  • Li Ion Battery Linear Mode Charging
  • High Side Load Switch
  • HDD Switching Circuits, Camera Phone, etc.
  • Low RDS(on) in TSOP-6 Package
  • 2.5 V Gate Rating
  • Fast Switching
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NTGS3443B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGS3443BT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

20

-

12

-1.4

4.2

1.25

NA

100

8

-

NA

2.4

-

157

103

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.