Single P-Channel Power MOSFET -20V, -2.35A, 90mΩ

Active

Overview

Power MOSFET 20 V, 1 A, P-Channel TSOP-6

  • Power Management in Portable and Battery-Powered Products
  • Cellular and Cordless Telephones
  • PCMCIA Cards
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTGS3441

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGS3441T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-6

1

235

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-20

-

8

-1.5

-1

1

135

90

8

6.2

480

2.5

-

265

100

Price N/A

More Details

NTGS3441T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-20

-

8

-1.5

-1

1

135

90

8

6.2

480

2.5

-

265

100

$0.1409

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.