Single P-Channel Logic Level Power MOSFET -20V -10A 50mΩ

Overview

Power MOSFET -20V -10A 50 mΩ Single P-Channel SOT-223 Logic Level

  • Power Management in Portables and Battery-Powered Products, i.e.: Cellular and Cordless Telephones and PCMCIA Cards
  • Low RDS(on)
  • Logic Level Gate Drive
  • Diode Exhibits High Speed, Soft Recovery
  • Pb-Free Package is Available
  • Avalanche Energy Specified

Tools and Resources

Product services, tools and other useful resources related to NTF6P02

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTF6P02T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

P-Channel

PowerTrench® T1

SC-4

Small Signal

Logic

0

NA

0

-20

-

8

-1

-10

1.6

70

50

-

15

900

6

0.036

350

90

$0.2777

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.