Single N-Channel Gate ESD Protection Small Signal MOSFET 20V, 238mA, 1.5Ω

Overview

Small Signal MOSFET 20 V, 238 mA, Single, N-Channel, Gate ESD Protection

  • Power Management Load Switch
  • Level Shift
  • Portable Applications such as Cell Phones, Media Players, Digital Cameras, PDA's, Video Games, Hand Held Computers, ect.
  • Low Gate Charge for Fast Switching
  • Small 1.6 X 1.6 mm Footprint
  • ESD Protected Gate
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTA4001N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTA4001NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

20

-

10

1.5

0.3

0.301

3500

3000

1.82

-

11.5

-

-

10

3.5

$0.0288

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.