60V P-Channel PowerTrench® MOSFET -3.0A, 150mΩ

Overview

This P-Channel MOSFET is a rugged gate version of onsemi Semiconductor’s advanced PowerTrench process. It has been optimized for power management applications requiring a wide range of gate drive voltage ratings (4.5V – 20V).

  • This product is general usage and suitable for many different applications.
  • Power Management
  • Load Switch
  • Battery Protection
  • -3.0A, -60V
  • RDS(ON) = 150 mΩ @ VGS = -10V
  • RDS(ON) = 240 mΩ @ VGS = -4.5V
  • Low gate charge
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)
  • High power and current handling capability

Tools and Resources

Product services, tools and other useful resources related to NDS9407

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDS9407

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

NA

0

-60

150

±20

-3

-3

50

-

240

-

16

732

3.3

-

86

38

$0.2923

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.