N-Channel Logic Level Enhancement Mode Field Effect Transistor 60V, 48A, 25mΩ

Active

Overview

These logic level N-Channel enhancement mode power field effect transistors are produced using onsemi's proprietary, high cell density, DMOS technology. This very high density process has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulses in the avalanche and commutation modes. These devices are particularly suited for low voltage applications such as automotive, DC/DC converters, PWM motor controls, and other battery powered circuits where fast switching, low in-line power loss, and resistance to transients are needed.

  • This product is general usage and suitable for many different applications.

  • 48A, 60V. RDS(ON) = 0.025Ω @ VGS = 5V.
  • Low drive requirements allowing operation directly from logic drivers. VGS(TH) < 2.0V.
  • Critical DC electrical parameters specified at elevated temperature.
  • Rugged internal source-drain diode can eliminate the need for an external Zener diode transient suppressor.
  • 175°C maximum junction temperature rating.
  • High density cell design for extremely low RDS(ON).
  • TO-220 and TO-263 (D2PAK) package for both through hole and surface mount applications.

Tools and Resources

Product services, tools and other useful resources related to NDP6060L

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDP6060L

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

N-Channel

PowerTrench® T1

TO-220

Small Signal

Logic

0

NA

0

60

20

±20

2

48

49

-

25

3.5

36

1630

21

-

460

150

$1.4729

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.