Single N-Channel Power MOSFET 30V, 2.1A, 100mΩ

Overview

Automotive Power MOSFET, 30V, 2.1A, 100 mΩ, Single N-Channel, SOT-23.
These miniature surface mount MOSFETs low RDS(on) assure minimal power loss and conserve energy, making these devices ideal for use in space sensitive power management circuitry.

  • Power Management

  • AEC Qualified
  • PPAP Capable
  • Miniature SOT-23 Surface Mount Package
  • Low rDS(on) Provides Higher Efficiency
    and Extends Battery Life
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MVGSF1N03L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MVGSF1N03LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

30

100

20

2.4

1.6

0.42

-

145

3.5

6

140

-

-

100

40

$0.3227

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.