Single N-Channel Power MOSFET 60V 500mA 5Ω

Overview

Power MOSFET
500 mA, 60 V, N−Channel SOT−23

  • This product is general usage and suitable for many different applications

  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MMBF170L

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MMBF170LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

60

5000

20

3

0.5

0.225

-

-

-

-

60

-

-

-

-

Price N/A

More Details

MMBF170LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Standard

0

Single

0

60

5000

20

3

0.5

0.225

-

-

-

-

60

-

-

-

-

$0.0321

More Details

MMBF170LT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

60

5000

20

3

0.5

0.225

-

-

-

-

60

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.