Complementary Dual Power MOSFET 20V

Last Shipments

Overview

MCH6660 is a Power MOSFET, 20V, 136mΩ, 2A, -20V, 266mΩ, -1.5A, Complementary Dual for General-Purpose Switching Device Applications.

  • General-Purpose Switching Device
  • Motor Drive
  • Water Meters
  • ON-resistance
    N-Channel: RDS(on)1 = 105 mΩ (typ.)
    P-Channel RDS(on)1 = 205 mΩ (typ.)
  • 1.8V drive
  • N-Channel MOSFET and P-Channel MOSFET are put in MCPH6 Package
  • Ultrasmall Package MCPH6 (2.0mm×2.1mm×0.85mmt)
  • Pb-Free, Halogen Free and RoHS Compliance

Tools and Resources

Product services, tools and other useful resources related to MCH6660

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6660-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

MCPH-6

Small Signal

Logic

0

Dual

0

±20

-

10

1.3

2

0.8

205

136

1.8

1.7

128

0.55

-

28

21

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.