Single P-Channel Power MOSFET, -12V, -3.5A, 70mΩ

Obsolete

Overview

MCH6320 is a Power MOSFET, -12V, 70mΩ, -3.5A, Single P-Channel for General-Purpose Switching Device Application.

  • Load Switch
  • Battery Switch
  • Scanner
  • Bathroom TV
  • High Speed Switching
  • 1.8V Drive
  • Pb-Free and RoHS Compliance
  • Low On-Resistance
  • Halogen Free compliance:MCH6320-TL-W

Tools and Resources

Product services, tools and other useful resources related to MCH6320

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6320-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-12

-

10

1.4

-3.5

1.5

NA

115

6.9

5.6

NA

1.6

-

145

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.