Power MOSFET, N-Channel, A-FET, 100 V, 2.3 A, 0.2 Ω, SOT-223

Last Shipments

Overview

These N-Channel enhancement mode power field effect transistors are produced using onsemi's proprietary, planar, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, ad withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switching DC/DC converters, switch mode power supplies, DC-AC converters for uninterrupted power supply and motor control.

  • Other Industrial
  • Avalanche Rugged Technology
  • Rugged Gate Oxide Technology
  • Lower Input Capacitance
  • Improved Gate Charge
  • Extended Safe Operating Area
  • Lower Leakage Current : 10 μA (Max.) @ VDS = 100 V
  • Lower rDS(on) : 0.155 Ω (Typ.)

Tools and Resources

Product services, tools and other useful resources related to IRFM120A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

IRFM120ATF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

250

REEL

4000

No

N-Channel

PowerTrench® T1

SC-4

Small Signal

Standard

0

Single

0

100

200

±20

4

2.3

2.4

-

-

-

16

370

4.4

590

55

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.