60V, 3.8A,75mΩ, SO-8, Logic Level
Dual N-Channel UltraFET®

Active, Not Rec

Overview

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Ultra Low On-Resistance- rDS(ON) = 0.090Ω, VGS = 10V- rDS(ON) = 0.105Ω, VGS = 5V
  • Simulation Models-Temperature Compensated PSPICE® and SABER™ Electrical Models - SPICE and SABER Thermal Impedance Models- www.fairchildsemi.com
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Transient Thermal Impedance Curve vs Board MountingArea
  • Switching Time vs RGS Curves
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to HUF76407DK_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUFA76407DK8T-F085

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

60

90

±16

3

3.8

2.5

-

110

5.3

9.4

330

2.4

89

100

18

$1.0044

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.