Power MOSFET, N-Channel, QFET®, 200 V, 6.6 A, 0.69 Ω, TO-220

Last Shipments

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON's proprietary, planar stripe, DMOS technology.This device is well suited for high efficiency switching DC/DC converters, switch mode power supply, DC-AC converters for uninterruped power supply and motor control

  • DC/DC Converters
  • Switched Mode Power Supplies
  • DC-AC Converters for Uninterrupted Power Supply
  • Motor Control

  • 6.6A, 200V, RDS(ON) = 0.69Ω @ VGS = 10 V
  • Low gate charge (typical 8.0nC)
  • Low Crss (typical 9.0pF)
  • Fast switching
  • 100% avalanche tested
  • Improved dv/dt capability

Tools and Resources

Product services, tools and other useful resources related to FQP7N20

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQP7N20

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

N-Channel

PowerTrench® T1

TO-220

Small Signal

Standard

0

Single

0

200

690

30

5

6.6

63

-

-

-

8

300

3.3

510

60

9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.