Power MOSFET, P-Channel, QFET®, -120 V, -15 A, 0.2 Ω, DPAK

Obsolete

Overview

This P-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Switched Mode Power Supplies
  • Audio Amplifier
  • DC Motor Control
  • Variable Switching Power Applications

  • -15 A, -120 V, RDS(on) = 0.2 Ω (Max.) @ VGS=-10 V, ID = -7.5 A
  • Low Gate Charge (Typ. 29 nC)
  • Low Crss (Typ. 110 pF)
  • 100% Avalanche Tested
  • 175°C Maximum Junction Temperature Rating

Tools and Resources

Product services, tools and other useful resources related to FQP15P12

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQP15P12

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

P-Channel

PowerTrench® T1

TO-220

Small Signal

Standard

0

Single

0

-120

200

-4

-4

-15

100

-

-

-

29

850

15

610

310

110

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.