Power MOSFET, N-Channel, QFET®, 250 V, 40 A, 70 mΩ, TO-3P

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Other Audio & Video
  • Switched Mode Power Supplies
  • Active Power Factor Correction (PFC)
  • Electronic Lamp Ballasts
  • 40A, 250V
    RDS(on) = 70mΩ(Max.) @VGS = 10 V, ID = 20A
  • Low Gate Charge ( Typ. 85nC)
  • Low Crss ( Typ. 70pF)
  • 100% Avalanche Tested

Tools and Resources

Product services, tools and other useful resources related to FQA40N25

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQA40N25

Loading...

Active

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

Yes

N-Channel

PowerTrench® T1

TO-3PN

Small Signal

Standard

0

Single

0

250

70

±30

5

40

280

-

-

-

85

3100

46

2000

620

70

$2.0819

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.