P-Channel (-1.5V) Specified PowerTrench® MOSFET -20V, -0.83A, 0.5Ω

Lifetime

Overview

This Single P-Channel MOSFET has been designed using an advanced Power Trench process to optimize the r DS(on)@VGS = –1.5 V.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 0.5 Ω at VGS = –4.5 V, ID = –0.83 A
  • Max rDS(on) = 0.7 Ω at VGS = –2.5 V, ID = –0.70 A
  • Max rDS(on) = 1.2 Ω at VGS = –1.8 V, ID = –0.43 A
  • Max rDS(on) = 1.8 Ω at VGS = –1.5 V, ID = –0.36 A
  • HBM ESD protection level = 1400 V (Note 3)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDY102PZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDY102PZ

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-523FL

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

Single

0

-20

-

8

-1

-0.83

0.625

700

500

0.8

2.2

100

-

-

-

-

$0.076

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.