Dual P-Channel PowerTrench® MOSFET - 40 V, - 20 A, 12.5 mΩ

Last Shipments

Overview

Dual P-Channel PowerTrench® MOSFET - 40 V, - 20 A, 12.5 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Electronic Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures and VRMs
  • Primary Switch for 12V Systems
  • Automotive
  • UIS Capability
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • Wettable Flanks for Enhanced Optical Inspection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
  • AEC−Q101 Qualified and PPAP Capable
  • Small Footprint (5x6 mm) for Compact Design

Tools and Resources

Product services, tools and other useful resources related to FDWS9520L-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDWS9520L-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

PQFN-8

Small Signal

Logic

0

Dual

0

-40

12.5

±16

-3

-60.8

75

-

19.5

13

33

2370

4

37

940

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.