P-Channel PowerTrench® MOSFET -20V, -1.15A, 108mΩ

Obsolete

Overview

This P-Channel MOSFET is produced using an advanced PowerTrench® process that has been optimized for the on-state resistance and yet maintain superior switching performance.

  • Active Clamp Switch
  • Load Switch

  • Max rDS(on) = 108 mΩ at VGS = -4.5 V, ID = -1.15 A
  • Max rDS(on) = 121 mΩ at VGS = -2.5 V, ID = -0.7 A
  • Very low rDS(on) Mid Voltage P-channel Silicon Technology Optimised for Low Qg
  • This product is optimised for fast switching applications as well as load switch applications
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDV045P20L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDV045P20L

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23-3

Small Signal

Logic

0

Single

0

-20

-

8

-1.5

-1.15

1.6

121

108

0.22

4.4

812

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.