P-Channel 2.5V Specified PowerTrench® MOSFET -20V, -5.5A, 50mΩ

Obsolete

Overview

This P-Channel 2.5V specified MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain low gate charge for superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Low Dropout Regulator
  • DC/DC Converters
  • Load Switch
  • Motor Drives
  • -5.5 A, -20 V
    RDS(on) = 0.050 Ω @ VGS = -4.5 V
    RDS(on) = 0.070 Ω @ VGS = -2.5 V
  • Low gate charge (13nC typical).
  • High performance trench technology for extremelylow RDS(on) .
  • High power and current handling capability in a widely used surface mount package.

Tools and Resources

Product services, tools and other useful resources related to FDT434P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDT434P

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-20

-

8

-1

-5.5

3

NA

70

4.2

13

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.