Dual N-Channel 2.5V Specified PowerTrench® MOSFET 20V, 6.5A, 30mΩ

Overview

These N-Channel 2.5V specified MOSFETs use an advanced PowerTrench process. It has been optimized for power management applications with a wide range of gate drive voltage (2.5V – 10V).

  • This product is general usage and suitable for many different applications.
  • Battery Protection
  • Load Switch
  • Power Management
  • 6.5 A, 20 V
  • RDS(ON) = 30 mΩ @ VGS = 4.5 V
  • RDS(ON) = 43 mΩ @ VGS = 2.5 V
  • Optimized for use in battery protection circuits
  • ±10 VGSS allows for wide operating voltage range
  • Low gate charge

Tools and Resources

Product services, tools and other useful resources related to FDS9926A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS9926A

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

20

-

10

1.5

6.5

2

Q1=Q2=43

Q1=Q2=30

-

6.2

650

-

-

-

-

$0.2437

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.