Dual N & P-Channel PowerTrench® MOSFET 30V

Last Shipments

Overview

These dual N- and P-Channel enhancement mode power field effect transistors are produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.
These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • DC-DC Conversion
  • BLU and Motor Drive Inverter
  • Q1 N-Channel
    Max. RDS(on) = 26 mΩ at VGS = 10 V, ID = 6.4 A
    Max. RDS(on) = 39 mΩ at VGS = 4.5 V, ID = 5.2 A
  • Q2 P-Channel
    Max. RDS(on) = 51 mΩ at VGS = -10 V, ID = -4.5 A
    Max. RDS(on) = 80 mΩ at VGS = -4.5 V, ID = -3.3 A
  • HBM ESD protection level > 3.5 kV
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDS8958B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8958B

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Complementary

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

±30

N:26.0,P:51.0

25

±3

N: 6.4, P: -4.5

2

-

N:39.0, P:80.0

9

7

570

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.