N-Channel PowerTrench® MOSFET 30V, 15A, 7.0mΩ

Obsolete

Overview

This N–Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on–state resistance. This device is well suited for Power Management and load switching applications common in Notebook Computers and Portable Battery Packs.

  • This product is general usage and suitable for many different applications.
  • Power Management
  • Load Switch
  • Max rDS(on) = 7.0 mΩ at VGS = 10 V, ID = 15 A
  • Max rDS(on) = 10 mΩ at VGS = 4.5 V, ID = 12.6 A
  • HBM ESD protection level of 3.8kV typical (note 3)
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDS8817NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8817NZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

30

7

20

3

15

2.5

-

10

-

17

1805

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.