40V N-Channel PowerTrench® MOSFET 7.6A, 29mΩ

Last Shipments

Overview

These N-Channel MOSFETs are produced using an advanced PowerTrench process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Inverter
  • Power Supplies
  • 7.6 A, 40 V
  • RDS(on) = 29 mΩ @ VGS = 10 V
  • RDS(on) = 36 mΩ @ VGS = 4.5 V
  • High power handling capability in a widely usedsurface mount package
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDS8449

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8449

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

40

29

±20

3

7.6

2.5

-

36

-

7.7

760

2.8

7

100

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.