N-Channel PowerTrench® MOSFET 40V, 12.8A, 10.5mΩ

Lifetime

Overview

This single N-Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • DC-DC Conversion

  • Max rDS(on) = 10.5 mΩ at VGS = 10 V, ID = 12.8 A
  • Max rDS(on) = 12.3 mΩ at VGS = 4.5 V, ID = 11.4 A
  • Low gate charge
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDS8447

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8447

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

40

10.5

±20

3

12.8

2.5

-

12.3

-

19

2000

7

9.5

250

150

$0.2259

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.