Dual Notebook Power Supply N-Channel PowerTrench® SyncFET™ 30V

Obsolete

Overview

The FDS6984AS is designed to replace two single SO-8 MOSFETs and Schottky diode in synchronous DC:DC power supplies that provide various peripheral voltages for notebook computers and other battery powered electronic devices. FDS6984AS contains two unique 30V, N-channel, logic level, PowerTrench MOSFETs designed to maximize power conversion efficiency.
The high-side switch (Q1) is designed with specific emphasis on reducing switching losses while the lowside switch (Q2) is optimized to reduce conduction losses. Q2 also includes a patented combination of a MOSFET monolithically integrated with a Schottky diode.

  • This product is general usage and suitable for many different applications.
  • Q2
    Optimized to minimize conduction losses
    Includes SyncFET Schottky diode
    8.5A, 30V
    Max. RDS(on) = 20 mΩ at VGS = 10 V
    Max. RDS(on) = 28 mΩ at VGS = 4.5 V
  • Q1
    Optimized for Low Switching Losses
    5.5A, 30V
    Max. RDS(on) = 31 mΩ at VGS = 10 V
    Max. RDS(on) = 40 mΩ at VGS = 4.5 V
    Low gate charge (8nC typical)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDS6984AS

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6984AS

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

30

Q1: 31, Q2: 20

20

3

Q1: 5.5, Q2: 8.5

2

NA

-

12

5

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.