N-Channel PowerTrench® MOSFET, 40V, 11A, 13mΩ

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • 11 A, 40 V
  • RDS(ON) = 13 mΩ @ VGS = 4.5 V
  • High performance trench technology for extremelylow RDS(ON)
  • Low gate charge (35 nC typical)
  • High power and current handling capability

Tools and Resources

Product services, tools and other useful resources related to FDS4672A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS4672A

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

40

-

±20

2

11

2.5

-

13

-

35

4766

8.8

-

346

155

$0.3163

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.