60V Complementary PowerTrench® MOSFET

Active

Overview

This complementary MOSFET device is produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain low gate charge for superior switching performance.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Power Management
  • LCD Backlight Inverter
  • Q1 N-Channel
    4.5A, 60V
    Max. RDS(on) = 55 mΩ at VGS = 10 V,
    Max. RDS(on) = 75 mΩ at VGS = 4.5 V
  • Q2 P-Channel
    -3.5A, -60V
    Max. RDS(on) = 105 mΩ at VGS = -10 V,
    Max. RDS(on) = 135 mΩ at VGS = -4.5 V

Tools and Resources

Product services, tools and other useful resources related to FDS4559

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS4559

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Complementary

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

±60

N:55.0,P:105.0

±20

±3

N: 4.5, P: -3.5

2

-

N:75.0,P:135.0

-

15

N: 650, P: 759

N: 2.6, P: 3.0

-

N: 80, P: 90

N: 35, P: 39

$0.344

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.