Power MOSFET, N-Channel, UniFETTM, 250 V, 33 A, 94 mΩ, TO-220

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • PDP TV
  • Lighting
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies

  • RDS(on) = 94mΩ ( Max.)@ VGS = 10V, ID = 16.5A
  • Low gate charge ( Typ. 36.8nC)
  • Low Crss ( Typ. 39pF)
  • 100% avalanche tested

Tools and Resources

Product services, tools and other useful resources related to FDP33N25

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDP33N25

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

Y

N-Channel

PowerTrench® T1

TO-220

Small Signal

Standard

0

Single

0

250

94

±30

5

33

235

-

-

-

36.8

1640

17

1710

330

39

$0.8964

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.