MOSFET - N-Channel, Shielded Gate PowerTrench 120 V, 2.95 mΩ, 181 A

Last Shipments

Overview

MOSFET - N-Channel, Shielded Gate PowerTrench 120 V, 2.95 mΩ, 181 A

  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Motor Drives and Uninterruptible Power Supplies
  • Micro Solar Inverter

  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Motor Drives and Uninterruptible Power Supplies
  • Micro Solar Inverter

  • Shielded Gate MOSFET Technology
  • Max RDS(on) = 2.95 mΩ at VGS = 10 V, ID = 181 A
  • 50% Lower Qrr than Other MOSFET Suppliers
  • Lowers Switching Noise/EMI
  • 100% UIL Tested
  • These Devices are Pb−Free, Halogen−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDP2D9N12C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDP2D9N12C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

N-Channel

PowerTrench® T8

TO-220

Small Signal

Standard

0

Single

0

120

2.95

±20

4

181

179

~NA~

~NA~

~NA~

98

7910

~NA~

500

3825

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.