N-Channel Logic Level PowerTrench® MOSFET 60V, 1.6A, 98mΩ

Active

Overview

N-Channel PowerTrench® MOSFET, Logic Level, 60V, 1.6A, 98mΩ

  • DC/DC Converter
  • Motor Drives
  • RDS(on) = 98 mΩ at VGS = 4.5 V, ID = 1.6 A
  • RDS(on) = 82 mΩ at VGS = 10 V, ID = 1.7 A
  • Typ Qg(TOT) = 9.2 nC at VGS = 10 V
  • Low Miller Charge
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDN5632N_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN5632N-F085

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

60

82

±20

3

1.6

1.1

-

98

-

9.2

475

1.4

7.9

60

30

$0.3017

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.