N-Channel Logic Level Enhancement Mode Field Effect Transistor 30V, 1.9A, 90mΩ

Overview

SuperSOT™-3 N-Channel logic level enhancement mode power field effect transistors are produced using a proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. These devices are particularly suited for low voltage applications in notebook computers, portable phones, PCMCIA cards, and other battery powered circuits where fast switching, and low in-line power loss are needed in a very small outline surface mount package.

  • This product is general usage and suitable for many different applications.
  • Battery Powered Circuits
  • Notebook Computers
  • Portable Phones
  • PCMCIA cards
  • 1.9 A, 30 V
  • RDS(ON) = 0.090 Ω @ VGS = 4.5 V
  • RDS(ON) = 0.060 Ω @ VGS = 10 V
  • Industry standard outline SOT-23 surface mount package using proprietary SuperSOT™-3 design for superior thermal and electrical capabilities.
  • High density cell design for extremely low RDS(ON).
  • Exceptional on-resistance and maximum DC current capability.

Tools and Resources

Product services, tools and other useful resources related to FDN357N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN357N

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

30

60

20

2

1.9

0.5

-

90

5

4.2

235

-

-

-

-

$0.1519

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.