Dual N-Channel PowerTrench® MOSFET 80V, 82A, 4.6mΩ

Last Shipments

Overview

This device includes two 80V N-Channel MOSFETs in a dual power (5 mm X 6 mm) package. HS source and LS drain internally connected for half/full bridge, low source inductance package, low rDS(on) / Qg FOM silicon.

  • This product is general usage and suitable for many different applications.
  • Q1: N-Channel
    Max rDS(on) = 4.6 mΩ at VGS = 10 V, ID = 16 A
    Max rDS(on) = 6.0 mΩ at VGS = 8 V, ID = 14 A
  • Q2: N-Channel
    Max rDS(on) = 4.6 mΩ at VGS = 10 V, ID = 16 A
    Max rDS(on) = 6.0 mΩ at VGS = 8 V, ID = 14 A
  • Ideal for Flexible Layout in Primary Side of Bridge Topology
  • 100% UIL Tested
  • Kelvin High Side MOSFET Drive Pin-out Capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMD8580

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMD8580

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T6

PQFN-8

Small Signal

Standard

0

Dual

0

80

Q1=Q2=4.6

±20

4.5

Q1=Q2= 82.0

59

-

-

-

57

Q1=Q2=4195

7

44

1110

38

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.