Dual N-Channel PowerTrench® MOSFET 40V, 87A, 2.6mΩ

Last Shipments

Overview

This package integrates two N-Channel devices connected internally in common-source configuration. This enables very low package parasitics and optimized thermal path to the common source pad on the bottom. It provides a very small footprint (3.3 x 5 mm) for higher power density.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 2.6 mΩ at VGS = 10 V, ID = 21 A
  • Max rDS(on) = 3.8 mΩ at VGS = 4.5 V, ID = 17 A
  • Ideal for Flexible Layout in Secondary Side Synchronous Rectification
  • 100% UIL Tested
  • Termination is Lead-free and RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDMD8440L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMD8440L

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

PQFN-8

Small Signal

Logic

0

Dual

0

40

Q1=Q2=2.6

±20

3

87

33

-

Q1=Q2=3.8

-

21

2965

7

22

875

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.