Dual N-Channel Power Trench® MOSFET 100V, 25A, 19mΩ

Obsolete

Overview

This device includes two 100V N-Channel MOSFETs in a dual Power (3.3 mm X 5 mm) package. HS source and LS Drain internally connected for half/full bridge, low source inductance package, low rDS(on) / Qg FOM silicon.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 19 mΩ at VGS = 10 V, ID = 7 A
  • Max rDS(on) = 33 mΩ at VGS = 6V, ID = 5.5 A
  • Ideal for flexible layout in primary side of bridge topology
  • Termination is Lead-free and RoHS Compliant
  • 100% UIL tested
  • Kelvin High Side MOSFET drive pin-out capability

Tools and Resources

Product services, tools and other useful resources related to FDMD82100

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMD82100

Loading...

Obsolete

View__CAD

Pb

A

H

P

PQFN-12

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

PQFN-12

Small Signal

Standard

0

Dual

0

100

Q1=Q2=19

±20

4

25

2.1

-

-

-

8

805

2.7

48

176

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.