20V N & P Channel PowerTrench® MOSFETs

Last Shipments

Overview

The N & P-Channel MOSFETs are produced using an advanced PowerTrench process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.These devices have been designed to offer exceptional power dissipation in a very small footprint for applications where the bigger more expensive TSSOP-8 and SSOP-6 packages are impractical.

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Q1 0.7A, 20V
    RDS(ON) = 300mΩ @ VGS = 4.5V
    RDS(ON) = 400mΩ @ VGS = 2.5V
  • Q2 -0.6A, -20V
    RDS(ON) = 420mΩ @ VGS = -4.5V
    RDS(ON) = 630mΩ @ VGS = -2.5V
  • Low gate charge
  • High performance trench technology for extremely low RDS(ON)
  • SC70-60 package: small footprint (51% smaller than SSOT-6); low profile (1mm thick)
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDG6332C_F085

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDG6332C-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

SC-88-6

Small Signal

Logic

0

Dual

0

±20

-

12

±1.5

N: 0.7, P: -0.6

0.3

N:400, P:630

N: 300, P: 420

1.2

1.4

114

-

-

-

-

Price N/A

More Details

FDG6332C-F085P

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

SC-88-6

Small Signal

Logic

0

Dual

0

±20

-

12

±1.5

N: 0.7, P: -0.6

0.3

N:400, P:630

N: 300, P: 420

1.2

1.4

114

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.