Dual N & P-Channel PowerTrench® MOSFET, 80V

Obsolete

Overview

These dual N and P-Channel enhancement mode Power MOSFETs are produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • N-Channel: 80V, 13.9A, 80mΩ
  • P-Channel: -80V, -9.4A, 190mΩ
  • Q1: N-Channel
    Max rDS(on) = 80mΩ at VGS = 10V, ID = 4.3A
    Max rDS(on) = 88mΩ at VGS = 6V, ID = 4.1A
  • Q2: P-Channel
    Max rDS(on) = 190mΩ at VGS = -10V, ID = -2.8A
    Max rDS(on) = 224mΩ at VGS = -4.5V, ID = -2.6A
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDD3510H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD3510H

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-5

1

260

REEL

2500

No

Complementary

PowerTrench® T1

DPAK-5

Small Signal

Standard

0

Dual

0

±80

N:80,P:190

±20

Q1: 4, Q2:-3

N:13.9, P: -9.4

Q1: 35, Q2: 32

-

-

-

14

N: 600, P: 660

N: 3.2 P:2.9

N: 28 P: 30

N: 56 P: 50

N: 27 P: 25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.