P-Channel PowerTrench® MOSFET, -20V, -4A, 100mΩ

Active

Overview

P-Channel PowerTrench® MOSFET, -20V, -4A, 100mΩ

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Typ rDS(on) = 52.5mΩ at VGS = –4.5V, ID = –4A
  • Typ rDS(on) = 75.3mΩ at VGS = –2.5V, ID = –3.2A
  • Fast switching speed
  • Low gate charge(6.9nC typical)
  • High performance trench technology for extremely low rDS(on)
  • SuperSOT™–package:small footprint(72% smaller than standard SO–8);low profile(1mm thick).
  • RoHS compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FDC642P_F085

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC642P-F085

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

TSOT-23-6

Small Signal

Logic

0

Single

0

-20

-

8

-1.5

-4

1.2

75.3

52.5

-

6.9

700

-

-

-

-

Price N/A

More Details

FDC642P-F085P

Loading...

Lifetime

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-20

-

8

-1.5

-4

1.2

75.3

52.5

-

6.9

700

-

-

-

-

$0.2665

More Details

FDC642P-F085PBK

Loading...

Active

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SSOT-6

Small Signal

Logic

0

Single

0

-20

~NA~

8

-1.5

-4

1.2

100

65

6.9

~NA~

630

1.8

5.6

160

65

$0.1999

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.